Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|
£ 0.0576 - £ 0.0712 | 2500 In stock |
M6
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
£ 0.1625 - £ 0.2006 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
£ 0.1772 - £ 0.2188 | 2000 In stock |
M10
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
£ 0.0282 - £ 0.0349 | 2000 In stock |
M2.5
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
£ 0.0319 - £ 0.0394 | 3000 In stock |
M4
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
£ 0.03 - £ 0.0371 | 3000 In stock |
M2
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.0285 - £ 0.0352 | 2000 In stock |
M2.5
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
£ 0.0576 - £ 0.0712 | 1000 In stock |
M6
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
£ 0.0284 - £ 0.035 | 8000 In stock |
M3
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
£ 0.03 - £ 0.0371 | 2000 In stock |
M3
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.049 - £ 0.0605 | 3000 In stock |
M5
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.0298 - £ 0.0368 | 2000 In stock |
M3
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.0337 - £ 0.0416 | 2000 In stock |
M3
|
1.654 in
42.0 mm
|
Slotted Drive
|
||
£ 0.0327 - £ 0.0404 | 2000 In stock |
M3.5
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.