Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.099 |
10000 - 19999 | £ 0.0971 |
20000 + | £ 0.0951 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 8.0 mm |
---|---|
Head Diameter | 0.315 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Thread Size | M4 |
Pitch Diameter | 0.7 mm |
Pitch Diameter | 0.028 in |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Head Type | Pan Head |
Drive Type | Slotted Drive |
Material | Nylon |
Finish | No Finish |
Colour | Natural |
Commodity Code | 3926909790 |
Specifications | ISO 1580, NF E 25-128, DIN ISO 1580, DIN 85 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.