Quantity | Unit price |
---|---|
25 - 124 | £ 1.3557 |
125 - 249 | £ 1.282 |
250 + | £ 1.207 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 3.5 mm |
---|---|
Head Diameter | 0.138 in |
Head Height | 1.3 mm |
Head Height | 0.051 in |
Thread Size | M2 |
Thread Length | 4.0 mm |
Thread Length | 0.157 in |
Head Type | Pan Head |
Drive Type | Crossed Drive |
Material | PPS |
Finish | No Finish |
Colour | Beige |
Commodity Code | 3926909790 |
Specifications | UL94 V-0 |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.