10343906
1440160
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 3.2473 |
| 100 - 499 | £ 1.5439 |
| 500 - 999 | £ 1.4499 |
| 1000 + | £ 1.3694 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 5.5 mm |
|---|---|
| Head Diameter | 0.217 in |
| Head Height | 2.0 mm |
| Head Height | 0.079 in |
| Thread Size | M3 |
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Head Type | Pan Head |
| Drive Type | Crossed Drive |
| Material | Reny |
| Colour | Natural |
| Commodity Code | 3926909790 |
| Specifications | UL94 HB |
| Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue