Quantity | Unit price |
---|---|
25 - 49 | £ 1.2367 |
50 - 99 | £ 1.2131 |
100 + | £ 1.1881 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 2.3 mm |
---|---|
Head Diameter | 0.091 in |
Head Height | 0.5 mm |
Head Height | 0.02 in |
Thread Size | M1.6 |
Thread Length | 2.5 mm |
Thread Length | 0.098 in |
Head Type | Pan Head |
Drive Type | Crossed Drive |
Material | PEEK |
Finish | No Finish |
Colour | Brown |
Commodity Code | 3926909790 |
Specifications | UL94 V-0 |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.