Quantity | Unit price |
---|---|
250 - 499 | £ 0.1299 |
500 - 999 | £ 0.1273 |
1000 + | £ 0.1247 |
Head Diameter | 8.0 mm |
---|---|
Head Diameter | 0.315 in |
Head Height | 3.1 mm |
Head Height | 0.122 in |
Thread Size | M4 |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Head Type | Pan Head |
Drive Type | Crossed Drive |
Material | Nylon |
Finish | No Finish |
Colour | Natural |
Commodity Code | 3926909790 |
Specifications | N FE 25-121 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue