Quantity | Unit price |
---|---|
250 - 499 | £ 0.0803 |
500 - 999 | £ 0.0786 |
1000 + | £ 0.0771 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 7.0 mm |
---|---|
Head Diameter | 0.276 in |
Head Height | 3.5 mm |
Head Height | 0.138 in |
Thread Size | M4 |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Slot Depth | 1.3 mm |
Slot Depth | 0.051 in |
Slot Width | 1.0 mm |
Slot Width | 0.039 in |
Screw Type | Machine Screw |
Head Type | Round Head |
Colour | Natural |
Material | Nylon |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.