Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.
It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Thread Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|
£ 0.1709 - £ 0.1778 | Request the lead time here |
|
M6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.073 - £ 0.0761 | 246 In stock |
|
M4
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
£ 0.079 - £ 0.0824 | Request the lead time here |
|
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.0954 - £ 0.0993 | 17000 In stock |
0.02 in
0.5 mm
|
M3
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.089 - £ 0.0928 | 2500 In stock |
0.028 in
0.7 mm
|
M4
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
£ 0.1346 - £ 0.1374 | 16994 In stock |
0.031 in
0.8 mm
|
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.1778 - £ 0.1806 | 19306 In stock |
0.039 in
1.0 mm
|
M6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
£ 0.2056 - £ 0.2098 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
0.866 in
22.0 mm
|
Slotted Drive
|
||
£ 0.0878 - £ 0.0914 | 10000 In stock |
0.02 in
0.5 mm
|
M3
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
£ 0.0878 - £ 0.0914 | 13000 In stock |
0.02 in
0.5 mm
|
M3
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.089 - £ 0.0928 | 14930 In stock |
0.028 in
0.7 mm
|
M4
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
£ 0.0928 - £ 0.0965 | 27015 In stock |
0.028 in
0.7 mm
|
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.1431 - £ 0.1459 | 1000 In stock |
0.031 in
0.8 mm
|
M5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.1848 - £ 0.1889 | 8000 In stock |
0.039 in
1.0 mm
|
M6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.2237 - £ 0.2279 | 8800 In stock |
0.039 in
1.0 mm
|
M6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.0878 - £ 0.0914 | 4000 In stock |
0.02 in
0.5 mm
|
M3
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
£ 0.089 - £ 0.0928 | 3042 In stock |
0.028 in
0.7 mm
|
M4
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
£ 0.089 - £ 0.0928 | 11634 In stock |
0.028 in
0.7 mm
|
M4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.1346 - £ 0.1374 | 20000 In stock |
0.031 in
0.8 mm
|
M5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.1848 - £ 0.1889 | 33000 In stock |
0.039 in
1.0 mm
|
M6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.