Menu Search

Machine Screws - Round

In stock

Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.

It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Thread Length Drive Type View
£ 0.0824 - £ 0.0858 Request the lead time here
M5
10.0 mm
Slotted Drive
£ 0.1328 - £ 0.1382 750 In stock
M3
4.0 mm
Slotted Drive
£ 0.0739 - £ 0.0769 Request the lead time here
M3
16.0 mm
Slotted Drive
£ 0.0739 - £ 0.0769 1000 In stock
M4
10.0 mm
Slotted Drive
£ 0.0812 - £ 0.0847 2000 In stock
M5
8.0 mm
Slotted Drive
£ 0.1709 - £ 0.1778 Request the lead time here
M6
25.0 mm
Slotted Drive
£ 0.0812 - £ 0.0847 7000 In stock
0.5 mm
M3
8.0 mm
Slotted Drive
£ 0.1598 - £ 0.1667 9925 In stock
M6
12.0 mm
Slotted Drive
  • of 3
Screw Slotted Drive M5 10.0 mm Nylon Natural

421008500002

Price Range
£ 0.0858 - £ 0.0824

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Slot Depth
    1.4 mm
Screw Slotted Drive M3 4.0 mm Nylon Natural

421000500002

Price Range
£ 0.1382 - £ 0.1328

Stock Levels
750 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Thread Length
    4.0 mm
  • Slot Depth
    0.9 mm
Screw Slotted Drive M3 16.0 mm Nylon Natural

421003500002

Price Range
£ 0.0769 - £ 0.0739

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Thread Length
    16.0 mm
  • Slot Depth
    0.9 mm
Screw Slotted Drive M4 10.0 mm Nylon Natural

421006000002

Price Range
£ 0.0769 - £ 0.0739

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Slot Depth
    1.3 mm
Screw Slotted Drive M5 8.0 mm Nylon Natural

421008000002

Price Range
£ 0.0847 - £ 0.0812

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Slot Depth
    1.4 mm
Screw Slotted Drive M6 25.0 mm Nylon Natural

421014000002

Price Range
£ 0.1778 - £ 0.1709

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Slot Depth
    1.6 mm
Screw Slotted Drive M3 8.0 mm Nylon Natural

421002000002

Price Range
£ 0.0847 - £ 0.0812

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M6 12.0 mm Nylon Natural

421012000002

Price Range
£ 0.1667 - £ 0.1598

Stock Levels
9925 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Slot Depth
    1.6 mm