Quantity | Unit price |
---|---|
1 - 2 | £ 231.454 |
3 - 4 | £ 196.74 |
5 - 9 | £ 185.16 |
10 - 19 | £ 173.59 |
20 + | £ 162.02 |
For rail | L1012.24 |
---|---|
h1 | 14.0 |
l1 | 19.0 |
w1 | 40.0 |
h2 | 4.0 |
h3 | 7.65 |
l2 | 13.0 |
w2 | 30.0 |
w3 | 10.0 |
d1 | M3 |
d2 | 10.0 |
Holding force kgf | 150.0 |
Torque to Nm | 0.35 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue