Quantity | Unit price |
---|---|
500 - 4999 | £ 0.3529 |
5000 + | £ 0.346 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 25.4 mm |
---|---|
H | 1 in |
Maximum Temperature | 250 °C |
Maximum Temperature | 482 °F |
Material | Silicone |
Colour | Yellow |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.