Quantity | Unit price |
---|---|
1000 + | £ 0.2861 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Overall Height | 23.0 mm |
Overall Height | 0.906 in |
Plug Diameter | 6.3 mm |
Plug Diameter | 0.248 in |
Flange Diameter | 12.7 mm |
Flange Diameter | 0.5 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue