Quantity | Unit price |
---|---|
200 - 1999 | £ 1.1422 |
2000 + | £ 1.1186 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 51.0 mm |
---|---|
H | 2.008 in |
Maximum Temperature | 180 °C |
Maximum Temperature | 356 °F |
Material | EPDM |
Colour | Black |
Commodity Code | 4016999790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.