Quantity | Unit price |
---|---|
200 - 1999 | £ 0.4976 |
2000 + | £ 0.1291 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
FH | 25.0 mm |
---|---|
FH | 0.984 in |
d1 | 14.0 mm |
d1 | 0.551 in |
D | 16.0 mm |
D | 0.63 in |
Material | PVC |
Colour | Black |
Type | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.