Menu Search

Masking Plug 16.0 mm 18.0 mm 25.0 mm TPE

This masking flangeless plug is designed to mask holes without masking the surrounding surface area. The tapered design allows multiple hole diameters to be protected. It's ergonomically friendly profile design has a pull-tab for easy installation and removal. This part is made out of TPR which is acid resistant. Applications include lower temperature powder coating, e-coating, plating and anodizing.
Item code:

18415

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 + £ 0.2279
Standard pack: 2000

Order in multiple of 2000

Total price:

£ 455.80

2000 x £ 0.2279

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material TPE
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us