Menu Search

Masking Plug 20.0 mm 22.5 mm 25.4 mm EPDM

This masking flangeless plug is made of black EPDM to protect 20.0 mm diameter holes without masking any of the surrounding areas. It has a temperature range from up to 180 C.
Item code:

461487

98 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.7809
2000 + £ 0.7656
Standard pack: 200

Order in multiple of 200

Total price:

£ 156.18

200 x £ 0.7809

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material EPDM
Colour Black
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us