Menu Search

Masking Plug 4.8 mm 10.5 mm 25.4 mm EPDM

This masking flangeless plug is made of black EPDM to protect 4.8 mm diameter holes without masking any of the surrounding areas It has a temperature range from up to 180 C.
Item code:

461490

3640 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 4.1828
Standard pack: 100

Order in multiple of 100

Total price:

£ 418.28

100 x £ 4.1828

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material EPDM
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us