Menu Search

Masking Plug 25.4 mm 28.6 mm 25.4 mm EPDM

This masking flangeless plug is made of black EPDM to protect 10.5 mm diameter holes without masking any of the surrounding areas. It has a temperature range from up to 180 C.
Item code:

461491

99 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 4.3495
Standard pack: 100

Order in multiple of 100

Total price:

£ 434.95

100 x £ 4.3495

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material EPDM
Colour Black
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us