Menu Search

Masking Plug 4.8 mm 10.5 mm 25.4 mm EPDM

Item code:

491690

3005 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.2807
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 280.70

1000 x £ 0.2807

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material EPDM
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us