Menu Search

Masking Plug 10.5 mm 16.3 mm 25.4 mm EPDM

Item code:

491691

2213 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.5669
Standard pack: 500

Order in multiple of 500

Total price:

£ 283.45

500 x £ 0.5669

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material EPDM
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us