Menu Search

Masking Plug 22.0 mm 27.8 mm 25.4 mm EPDM

Item code:

491693

3400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 1.2923
1000 + £ 1.2659
Standard pack: 100

Order in multiple of 100

Total price:

£ 129.23

100 x £ 1.2923

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material EPDM
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us