Quantity | Unit price |
---|---|
500 + | £ 0.3321 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
FH | 25.4 mm |
---|---|
FH | 1 in |
d1 | 4.0 mm |
d1 | 0.157 in |
D | 6.0 mm |
D | 0.236 in |
Material | Silicone |
Colour | Pink |
Type | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.