Quantity | Unit price |
---|---|
200 + | £ 1.3691 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Silicone |
Colour | Blue |
Fitting Height | 25.4 mm |
Fitting Height | 1 in |
Minimum Overall Diameter | 20.0 mm |
Minimum Overall Diameter | 0.787 in |
Maximum Overall Diameter | 22.0 mm |
Maximum Overall Diameter | 0.866 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue