Quantity | Unit price |
---|---|
250 - 1249 | £ 0.175 |
1250 - 2499 | £ 0.1723 |
2500 + | £ 0.1681 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 10.4 mm |
---|---|
D | 0.409 in |
FH | 7.0 mm |
FH | 0.276 in |
TL | 21.5 mm | 0.846 in |
Material | Silicone |
Colour | Pink |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.