Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.
Series Code :SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | IH | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|
£ 0.0604 - £ 0.0604 | 155985 In stock |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.02 in
0.5 mm
|
||
£ 0.214 - £ 0.2181 | 65585 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.11 in
2.8 mm
|
||
£ 0.2404 - £ 0.2501 | 3000 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.138 in
3.5 mm
|
||
£ 0.2473 - £ 0.2515 | 17500 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.173 in
4.4 mm
|
||
£ 0.3279 - £ 0.3349 | 48542 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.28 in
7.1 mm
|
||
£ 0.4224 - £ 0.4321 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.343 in
8.7 mm
|
||
461823 | £ 1.4869 - £ 1.5147 | Request the lead time here |
0.819 in
20.8 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
|
£ 2.001 - £ 2.0427 | 1100 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
1.5 in
38.1 mm
|
||
£ 2.8209 - £ 2.8765 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
1.752 in
44.5 mm
|
||
£ 0.0908 - £ 0.0947 | 15969 In stock |
0.5 in
12.7 mm
|
Blue
|
Silicone
|
0.15 in
3.8 mm
|
||
£ 1.1089 - £ 1.1547 | 200 In stock |
4.299 in
109.2 mm
|
Green
|
Silicone
|
0.752 in
19.1 mm
|
||
£ 0.1128 - £ 0.1175 | 4980 In stock |
0.752 in
19.1 mm
|
Green
|
Silicone
|
0.189 in
4.8 mm
|
||
£ 0.2556 - £ 0.2556 | Request the lead time here |
1.5 in
38.1 mm
|
Orange
|
Silicone
|
0.374 in
9.5 mm
|
||
£ 0.1032 - £ 0.1075 | 3848 In stock |
0.752 in
19.1 mm
|
Blue
|
Silicone
|
0.15 in
3.8 mm
|
||
£ 0.1431 - £ 0.1486 | 8000 In stock |
1.5 in
38.1 mm
|
Blue
|
Silicone
|
0.157 in
4.0 mm
|
||
£ 0.1389 - £ 0.1445 | 17067 In stock |
1 in
25.4 mm
|
Pink
|
Silicone
|
0.224 in
5.7 mm
|
||
£ 0.1875 - £ 0.1875 | 2696 In stock |
1.5 in
38.1 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
499680 | £ 0.4474 - £ 0.4474 | 1456 In stock |
1.925 in
48.9 mm
|
Green
|
Silicone
|
0.752 in
19.1 mm
|
|
£ 0.0939 - £ 0.0958 | 6543 In stock |
0.5 in
12.7 mm
|
Yellow
|
Silicone
|
0.11 in
2.8 mm
|
||
£ 0.1277 - £ 0.1303 | 885 In stock |
1 in
25.4 mm
|
Green
|
Silicone
|
0.232 in
5.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.