Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.
Series Code :SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | IH | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|
£ 0.3071 - £ 0.314 | 1500 In stock |
1 in
25.4 mm
|
Blue
|
Silicone
|
0.689 in
17.5 mm
|
||
£ 0.1956 - £ 0.2968 | 9293 In stock |
0.846 in
21.5 mm
|
Black
|
EPDM
|
0.193 in
4.9 mm
|
||
£ 0.2118 - £ 0.3238 | 383865 In stock |
0.827 in
21.0 mm
|
Black
|
EPDM
|
0.232 in
5.9 mm
|
||
£ 0.2698 - £ 0.3372 | 263665 In stock |
0.787 in
20.0 mm
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
||
£ 0.0444 - £ 0.0444 | 6006 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.252 in
6.4 mm
|
||
£ 2.3306 - £ 2.3789 | 4613 In stock |
4 in
101.6 mm
|
Black
|
EPDM
|
0.969 in
24.6 mm
|
||
£ 0.0364 - £ 0.0364 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.173 in
4.4 mm
|
||
£ 0.4093 - £ 0.4262 | 1800 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.752 in
19.1 mm
|
||
£ 0.0914 - £ 0.0952 | 776 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.098 in
2.5 mm
|
||
£ 0.1118 - £ 0.1189 | 7432 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.15 in
3.8 mm
|
||
£ 0.0967 - £ 0.1008 | 38341 In stock |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.189 in
4.8 mm
|
||
£ 0.1109 - £ 0.1155 | 36160 In stock |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.28 in
7.1 mm
|
||
£ 0.2789 - £ 0.2849 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.457 in
11.6 mm
|
||
£ 0.8332 - £ 0.8694 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
Silicone
|
0.752 in
19.1 mm
|
||
£ 0.4383 - £ 0.4564 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.811 in
20.6 mm
|
||
£ 0.0979 - £ 0.102 | 1970 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.11 in
2.8 mm
|
||
£ 0.0897 - £ 0.0955 | 113330 In stock |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.157 in
4.0 mm
|
||
£ 0.1256 - £ 0.1316 | 21337 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.217 in
5.5 mm
|
||
£ 0.1738 - £ 0.1811 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.343 in
8.7 mm
|
||
£ 0.5591 - £ 0.5591 | 1150 In stock |
3 in
76.2 mm
|
Natural
|
Silicone
|
0.535 in
13.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.