Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.
Series Code :SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | IH | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|
£ 0.2572 - £ 0.262 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.232 in
5.9 mm
|
||
£ 0.0816 - £ 0.0816 | 12999 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.094 in
2.4 mm
|
||
£ 0.2149 - £ 0.2246 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
EPDM
|
0.15 in
3.8 mm
|
||
£ 0.2282 - £ 0.2318 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.189 in
4.8 mm
|
||
£ 0.3876 - £ 0.396 | 20190 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
||
£ 0.3876 - £ 0.396 | 8746 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.343 in
8.7 mm
|
||
£ 0.1061 - £ 0.2542 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.098 in
2.5 mm
|
||
£ 0.6219 - £ 0.6351 | 4830 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.5 in
12.7 mm
|
||
£ 1.2317 - £ 1.2558 | 32206 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.874 in
22.2 mm
|
||
£ 0.227 - £ 0.2306 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.173 in
4.4 mm
|
||
1461868 | £ 0.3405 - £ 0.3465 | 18617 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
|
£ 0.4854 - £ 0.4963 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.457 in
11.6 mm
|
||
£ 0.9479 - £ 0.9672 | 5469 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
||
1461898 | £ 1.5094 - £ 1.5456 | 15587 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
1.252 in
31.8 mm
|
|
£ 0.2016 - £ 0.2052 | 317 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.157 in
4.0 mm
|
||
£ 0.3876 - £ 0.396 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
||
£ 0.1654 - £ 0.169 | 8484 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.126 in
3.2 mm
|
||
£ 0.1932 - £ 0.198 | 136937 In stock |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.157 in
4.0 mm
|
||
£ 0.2535 - £ 0.2535 | 8801 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.224 in
5.7 mm
|
||
£ 0.3622 - £ 0.3683 | 19575 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.295 in
7.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.