Quantity | Unit price |
---|---|
25 + | £ 2.4546 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
WT | 1.6 mm |
---|---|
WT | 0.063 in |
Roll Length | 25.0 m |
Roll Length | 82.021 ft |
Material | Silicone |
Colour | Red |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.