Quantity | Unit price |
---|---|
1 - 71 | £ 8.171 |
72 + | £ 8.0182 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 66.0 m |
---|---|
Overall Length | 216.535 ft |
Overall Width | 12.0 mm |
Overall Width | 0.472 in |
Colour | Green |
Commodity Code | 3919108025 |
Full Material | Polyester |
Tape Type | Continuous Roll |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.