10221365
200/25
| Quantity | Unit price |
|---|---|
| 1 - 35 | £ 30.829 |
| 36 + | £ 30.2196 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 108.268 ft |
|---|---|
| Overall Length | 33.0 m |
| Overall Width | 25.0 mm |
| Overall Width | 0.984 in |
| Colour | Tan |
| Commodity Code | 3919908099 |
| Full Material | Polyimide |
| Tape Type | Continuous Roll |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue