10241776
400/25
| Quantity | Unit price |
|---|---|
| 1 - 47 | £ 3.9013 |
| 48 + | £ 3.8291 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 50.0 m |
|---|---|
| Overall Length | 164.042 ft |
| Overall Width | 25.0 mm |
| Overall Width | 0.984 in |
| Colour | White |
| Commodity Code | 4811419000 |
| Full Material | Crepe Paper |
| Tape Type | Continuous Roll |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue