Menu Search

Masking Tape 120 °C 25.0 mm (W) 50.0 m (L) White

This natural finish crepe paper tape has a maximum temperature of up to +120°C. There are three versions of paper masking tape available, each covering different temperature ranges from +80°C to +135°C. This is a general purpose masking tape that is suitable for most low-temperature applications and for use with synthetic enamels, cellulose and acrylic paints.
Item code:

500/25

103 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 47 £ 4.4765
48 + £ 4.3915
Standard pack: 1

Order in multiple of 1

Total price:

£ 4.48

1 x £ 4.4765

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Commodity Code 4811419000
Full Material Crepe Paper
Tape Type Continuous Roll

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us