Our High Temperature Masking Tapes are provided as a continuous roll, and they range in temperatures from 80C up to 260C. They offer clean removability so that unsightly adhesive residue will not be left behind. These tapes are mostly for general purpose and suitable for most low-temperature applications, as well as a variety of high-temperature applications to suit your project requirements.
The range includes polyester tapes with a maximum temperature of up to 180C; the thinner blue version is supplied in 25 micron tape thickness and is ideal for curved applications. The thicker green version is supplied in 38 micron tape thickness and can be used for powder coating and anodizing.
Our high-performance polyimide tape is optimal for electro-coating (E-coating) applications. The brown roll-tape has a maximum temperature of up to 260C and offers chemical and abrasion resistance.
Our range includes a silicone rubber Eze-wrap tape that has a maximum temperature of up to 204C. This tape is capable of self-fusing and will adhere to itself to form a homogenous mass that provides excellent sealing. Great for irregular-shaped objects.
Why not try our fibreglass cloth tape with a maximum temperature of up to 250C. This tape is solvent and abrasion resistant and the tightly-woven material has superb tear strength. An ideal choice for high-pressure applications, such as sand blasting.
We also offer a range of paper masking tapes that range in temperatures from 80C up to 180C. These are a great choice for painting applications..
Series Code: SR1059
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Operating Temperature | Overall Length | Colour | Material | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
£ 31.9338 - £ 32.5869 | 10 In stock |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
1.181 in
30.0 mm
|
||
£ 18.4265 - £ 18.8017 | 34 In stock |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
0.709 in
18.0 mm
|
||
£ 12.5206 - £ 12.5206 | 11 In stock |
|
|
Blue
|
Polyester
|
|
||
£ 14.8135 - £ 15.1192 | 41 In stock |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
0.984 in
25.0 mm
|
||
£ 97.7609 - £ 97.7609 | 8 In stock |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
3.937 in
100.0 mm
|
||
£ 29.627 - £ 30.2246 | 40 In stock |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
1.969 in
50.0 mm
|
||
£ 47.9146 - £ 48.8874 | 5 In stock |
|
|
Blue
|
Polyester
|
|
||
£ 39.9242 - £ 40.7441 | 23 In stock |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
1.575 in
40.0 mm
|
||
£ 50.7773 - £ 50.7773 | Request the lead time here |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
2.953 in
75.0 mm
|
||
£ 8.0182 - £ 8.171 | 29 In stock |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
0.472 in
12.0 mm
|
||
£ 26.0507 - £ 26.5946 | 92 In stock |
|
|
Blue
|
Polyester
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.