Menu Search

Masking Tape Squares 9.0 mm (W) 9.0 mm (L) Green

This green Masking Square is made of polyester. It offers a quick adhesion to surfaces for time saving applications during a wide range of applications including powder coating and anodizing. The adhesive backing leaves no residue when removed.
Essentra Part Number:

10294185

Manufacturer Part Number:

499822

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 150.942
Standard pack: 1

Order in multiple of 1

Total price:

£ 150.94

1 x £ 150.942

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Tape Type Squares
Roll Quantity 5000
Commodity Code 3919908099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us