Quantity | Unit price |
---|---|
500 + | £ 0.1431 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 3.7 mm |
---|---|
D | 0.146 in |
IH | 25.4 mm |
IH | 1 in |
OD | 6.5 mm |
OD | 0.256 in |
Compatible Thread Sizes (All) | M4 |
Material | Silicone |
Colour | Pink |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.