10241219
35-WC046-015
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.1842 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.181 in |
|---|---|
| D | 4.6 mm |
| IH | 1 in |
| IH | 25.4 mm |
| WD | 0.591 in |
| WD | 15.0 mm |
| OD | 8.0 mm |
| OD | 0.315 in |
| Thread Size | M5 |
| Thread Standard | Metric |
| Material | Silicone |
| Colour | Clear |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue