Quantity | Unit price |
---|---|
500 - 2499 | £ 0.214 |
2500 - 4999 | £ 0.2098 |
5000 + | £ 0.2056 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 5.6 mm |
---|---|
D | 0.22 in |
IH | 25.4 mm |
IH | 1 in |
OD | 8.5 mm |
OD | 0.335 in |
Compatible Thread Sizes (All) | M6 |
Material | Silicone |
Colour | Red |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.