Quantity | Unit price |
---|---|
250 - 1249 | £ 0.3265 |
1250 - 2499 | £ 0.321 |
2500 + | £ 0.314 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 9.5 mm |
---|---|
D | 0.374 in |
IH | 38.1 mm |
IH | 1.5 in |
OD | 12.5 mm |
OD | 0.492 in |
Compatible Thread Sizes (All) | M10 |
Material | Silicone |
Colour | Yellow |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.