HTTP Status 400 – Bad Request

Menu Search

Masking Weld Nuts

In stock

Masking Weld Nuts are designed to cover and protect threaded and unthreaded weld nuts. It has a pull-tab and teeth that hold the thread. Can endure temperatures as high as +250C.

  • Weld Nuts have a thread, and it is vital that this thread avoids getting powder coating or surface treatment on it. Our Masking Pull-Plug range is specially designed for masking non threaded or threaded through holes, and is ideally suited for the masking of Weld Nuts.
  • Pull-tab allows for quick and easy removal.
  • Plug body has teeth that grip a thread; this ensures a positive fit that will keep the masking assembly secure.
Material: Silicone Colour: Red, Blue, Yellow, Black Series Code: SRF0061

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability HD h Thread Sizes (All) Colour d2 d1 D View
£ 0.1193 - £ 0.1193 790 In stock
4.0 mm
5.0 mm
M6
Black
5.5 mm
19-0000-3 £ 0.1855 - £ 0.1855 890 In stock
5.0 mm
6.7 mm
M10
Blue
9.9 mm
£ 0.1421 - £ 0.1421 890 In stock
50.0 mm
6.0 mm
M8
Yellow
7.8 mm
19-0000-4 £ 0.2856 - £ 0.2856 390 In stock
5.0 mm
8.5 mm
M12
Red
11.9 mm
Masking Weld Nuts (ID) Black Silicone

19-0000-1

Price Range
£ 0.1193 - £ 0.1193

Stock Levels
790 In stock
Attributes
  • d2
    5.5 mm
  • HD
    4.0 mm
  • h1
    16.3 mm
  • h
    5.0 mm
  • Thread Sizes (All)
    M6
Masking Weld Nuts (ID) Blue Silicone

19-0000-3

Price Range
£ 0.1855 - £ 0.1855

Stock Levels
890 In stock
Attributes
  • d2
    9.9 mm
  • HD
    5.0 mm
  • h1
    16.3 mm
  • h
    6.7 mm
  • Thread Sizes (All)
    M10
Masking Weld Nuts (ID) Yellow Silicone

19-0000-2

Price Range
£ 0.1421 - £ 0.1421

Stock Levels
890 In stock
Attributes
  • d2
    7.8 mm
  • HD
    50.0 mm
  • h1
    16.3 mm
  • h
    6.0 mm
  • Thread Sizes (All)
    M8
Masking Weld Nuts (ID) Red Silicone

19-0000-4

Price Range
£ 0.2856 - £ 0.2856

Stock Levels
390 In stock
Attributes
  • d2
    11.9 mm
  • HD
    5.0 mm
  • h1
    16.3 mm
  • h
    8.5 mm
  • Thread Sizes (All)
    M12
HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request