Quantity | Unit price |
---|---|
1 - 49 | £ 9.7653 |
50 - 99 | £ 7.81 |
100 - 199 | £ 7.32 |
200 - 499 | £ 6.84 |
500 - 999 | £ 6.35 |
1000 + | £ 5.86 |
Thread hand | Left Hand |
---|---|
Thread Type | Fine |
d1 tol. H9 | 10.0 |
l1 ±0.5 | 15.0 |
d2 | M10 |
l2 ±0.5 | 52.0 |
l3 ±0.5 | 40.0 |
l4 | 18.0 |
l5 ±0.2 | 25.0 |
w1 tol. h11 | 20.0 |
w2 -0,2 | 10.0 |
w3 tol. h11 | 20.0 |
f1 ±0.2 | 0.5 |
Weight g | 98.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue