Menu Search

Caster 100.0 mm 100.0 kg Bolt Hole Grey

Grey PP tyre with PU housing. Is braked.
Item code:

1220423

36 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 17 £ 32.1979
18 + £ 14.2215
Standard pack: 18

Order any quantity

Total price:

£ 32.20

1 x £ 32.1979

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PP
Caster Housing Material PU
Colour Grey
Caster Type Levina Castor With Brake
Mount Type Bolt Hole
Caster Housing Full Material Polyurethane
Caster Housing Finish No Finish
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us