Quantity | Unit price |
---|---|
10 - 99 | £ 9.3441 |
100 + | £ 4.1209 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | PA |
---|---|
Caster Housing Material | PU |
Colour | Black |
Caster Type | Linea Twinwheel Castor |
Mount Type | Blind Hole |
Load Capacity | 40.0 kg |
Load Capacity | 40.0 kg |
Wheel Diameter | 55.0 mm |
Wheel Diameter | 2.165 in |
Caster Housing Full Material | Polyurethane |
Caster Housing Finish | No Finish |
Overall Height | 57.0 mm |
Overall Height | 2.244 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue