Menu Search

Twinwheel Castor 75.0 mm 90.0 kg Bolt Hole Black

Black PA tyre with PU housing.
Item code:

1220442

115 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 59 £ 26.8968
60 + £ 10.5612
Standard pack: 60

Order any quantity

Total price:

£ 26.90

1 x £ 26.8968

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PA
Caster Housing Material PU
Colour Black
Caster Type Linea Twinwheel Castor
Mount Type Bolt Hole
Caster Housing Full Material Polyurethane
Caster Housing Finish No Finish
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us