Quantity | Unit price |
---|---|
1 - 49 | £ 29.516 |
50 + | £ 12.4697 |
Wheel Material | PA |
---|---|
Caster Housing Material | PU |
Colour | Black |
Caster Type | Linea Twinwheel Castor With Brake |
Mount Type | Bolt Hole |
Load Capacity | 90.0 kg |
Load Capacity | 90.0 kg |
Wheel Diameter | 75.0 mm |
Wheel Diameter | 2.953 in |
Caster Housing Full Material | Polyurethane |
Caster Housing Finish | No Finish |
Overall Height | 78.0 mm |
Overall Height | 3.071 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue