Menu Search

Caster 30.0 mm 20.0 kg Screw Mount Grey

Made from grey natural rubber with zinc plated steel housing.
Item code:

1489468

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 4.6891
100 + £ 2.1981
Standard pack: 100

Order in multiple of 10

Total price:

£ 46.89

10 x £ 4.6891

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PP
Caster Housing Material Steel
Colour Grey
Caster Type Twinwheel Castor Plate
Mount Type Screw Mount
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 8302200090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us