Menu Search

Castor Pin 30.0 mm (DIA) 22.0 mm (W)

Grey rubber type with zinc plated steel housing.
Item code:

1489469

174 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 4.8866
100 + £ 2.2771
Standard pack: 100

Order in multiple of 10

Total price:

£ 48.87

10 x £ 4.8866

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PP
Caster Housing Material Steel
Colour Grey
Caster Type Twinwheel Threaded Stem Castor
Mount Type Threaded Stem
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 8302200090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us