Menu Search

Caster 100.0 mm 80.0 kg Bolt Hole Grey

Grey Natural Rubber Castor Tyre that is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

491026

1231 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
16 + £ 9.6023
Standard pack: 16

Order in multiple of 16

Total price:

£ 153.64

16 x £ 9.6023

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Grey
Caster Type Bolt Hole Castor
Mount Type Bolt Hole
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 8302200090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us