Menu Search

Caster 60.0 mm 60.0 kg Bolt Hole Grey

Black Bolt Hole Castor with brake made from thermoplastic rubber. For applications where a low level strong castor is required.
Item code:

491028

22 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 £ 19.6199
40 + £ 9.7135
Standard pack: 40

Order any quantity

Total price:

£ 19.62

1 x £ 19.6199

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Grey
Caster Type Bolt Hole Castor With Brake
Mount Type Bolt Hole
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us