Menu Search

Fixed Plate Castor 100.0 mm 28.0 mm Grey

Natural rubber grey tyre with zinc plated steel housing.
Item code:

491034

3 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 15 £ 17.1446
16 + £ 8.5045
Standard pack: 16

Order any quantity

Total price:

£ 17.14

1 x £ 17.1446

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Grey
Caster Type Fixed Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us