Quantity | Unit price |
---|---|
4 - 39 | £ 9.3954 |
40 + | £ 4.6412 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | Plastic |
---|---|
Caster Housing Material | Steel |
Colour | Dark Grey |
Caster Type | Fixed Plate Castor |
Mount Type | Screw Mount |
Load Capacity | 60.0 kg |
Load Capacity | 60.0 kg |
Wheel Width | 22.0 mm |
Wheel Width | 0.866 in |
Wheel Diameter | 63.0 mm |
Wheel Diameter | 2.48 in |
Caster Housing Full Material | Steel |
Caster Housing Finish | Zinc Plated |
Overall Height | 90.0 mm |
Overall Height | 3.543 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue